2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DUDMDD4-00004WAY-BK0000SOD-D

Expand Table
EN
1/5
Part Type
PT
Product Code
PC
LOD Destination
LODDEST
LOD Level
LODLEVEL
Size
S
External Height (C)
C [mm]
External Width (D)
D [mm]
Click for more support & additional sizes
HELP
Internal Height (E)
E [mm]
Internal Width (F)
F [mm]
Lay Length (B)
B [mm]
Overall Length (A)
A [mm]
Dividing Wall Thickness (G)
G [mm]
Weight
WG [kg]
Product Application (please specify)
SECTOR
Project Name (If known)
PN
1
4WAY Double Socket
DUDMDD4-00004WAY-BK0000SOD-D
Architecture
400
4Way
255
255
Click Here
105
105
27
125
6
0.88
Defence & Security
Show compressed display (1 configurable product)
Latest change25.11.2025 06:13:13
Unit

Classifications

By BIM categories

BIM_DISTRIBUTION_UNITS_SYSTEMS Distribution units / systems

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

COBie

COBIE_COMPONENT Component
WarrantyStartDateDate of Delivery
COBIE_TYPE Type

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
RVT_SPF_CADENAS CADENAS Revit shared parameter file

Uniclass2015

65_70_12 65 70 12 - Cable protection products